IESNA:LM-63-2002
[TEST]P1197933
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-827-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4879
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
557.9 549.4 555.1 566.2 578.6 591 602.7 611.7 620 631.7
649 677 716.3 762.9 835.1 954.6 1089.4 1249.4 1445.8 1644.3
1855.2 2019.7 2122.7 2197.5 2226 2236.9 2275.2 2351 2349.2 2138.3
1604.1 686 179.6 74.3 27.7 7.8 0
557.9 552.5 558.2 569.3 581.7 594.1 605.3 614.3 622.6 633.7
650.6 678.3 717.1 762.6 832.2 945.8 1078.3 1233.6 1424.8 1649.4
1858.8 2020.3 2121.4 2193.6 2223.7 2241.3 2283.2 2359 2346.8 2119.6
1554.5 636.1 179.3 72.5 27.4 7.5 0
557.9 551.7 556.6 567 578.9 590.3 600.4 607.1 613.3 622.4
636.6 659.9 693.8 734.9 796.5 896.4 1024 1175.1 1342 1531.7
1720.3 1891.6 2011.7 2094.5 2150.7 2205.8 2275.9 2362.1 2401.7 2249.3
1783.5 906 273.8 100.7 48.9 10.6 0
557.9 550.7 555.3 564.6 574.7 584.6 593.6 598.3 601.4 606.1
614.9 630.4 654.7 684.2 725.6 793.4 886.3 995.8 1119.2 1260.5
1417.1 1580.9 1735.9 1869.1 1984.3 2095.8 2241.8 2416.4 2555.4 2553.9
2301.6 1703.8 772.4 300.4 103.8 36 0
557.9 550.7 554.3 562.6 571.4 580.2 589 593.9 596.2 598.5
606.3 617.4 636.3 657.8 682.1 718.4 772.7 841.5 928.2 1032.3
1150.3 1273.2 1414.5 1565.1 1723.4 1892.9 2084.4 2318.4 2611.3 2855.1
2895.7 2591.6 1762.5 861.2 303.8 74 0
557.9 550.9 554 561.5 570.1 579.4 587.7 593.4 596.2 599.1
607.9 620 637.6 656.5 674.1 697.9 739.8 793.9 864.8 952.3
1051.1 1159.8 1274 1408.8 1557.8 1722.9 1916.2 2157.2 2490.7 2839
3036.7 2838.8 2096.3 1176.4 485.2 112.3 0
557.9 550.7 553.3 560.5 569 578.1 586.4 592.6 596.5 601.1
609.7 622.6 638.1 652.1 663.8 682.6 715.3 756.9 815.4 888.6
970.9 1059.7 1158 1269.3 1397.6 1538.7 1725.8 1959.2 2273.9 2658.1
2902.4 2678.3 1839.1 960.1 351.2 60 0
557.9 552.5 553 559 567.5 577.6 587.2 595.2 601.9 606.6
612.3 620.8 630.6 637.4 644.9 657 674.4 696.4 729.7 779.9
836.1 900.3 973.3 1056.1 1148.7 1259.5 1391.2 1555.2 1757.1 2017.4
2178.9 1901 1227.6 547.6 140 23 0
557.9 554.3 554 558.2 566.5 577.3 588.5 598.8 607.1 613
618.5 623.6 625.2 624.7 627.3 633 642.3 656 677 707.5
749.9 799.1 859.1 930 1010.5 1101.1 1199.9 1315.6 1453.5 1572.6
1544.4 1232.8 704.4 254.4 63.4 17.9 0
557.9 556.1 556.4 559.5 567.2 577.1 590 602.7 612.8 620.8
627.5 631.4 631.4 630.1 628.8 628.3 630.6 638.1 652.6 675.9
709 753 804.8 866.4 939.1 1021.4 1109.6 1201.2 1277.3 1286.6
1136.8 751.7 268.6 72.7 35.5 14 0
557.9 559 560.2 564.9 573.2 583 596.7 611 624.2 636.6
648.8 658.6 665.6 671.8 677.2 683.7 693.3 706.2 725.6 756.9
803.8 866.1 944.5 1047.8 1180.5 1320.5 1466.7 1576.7 1590.7 1380.3
960.6 471.7 130.2 43.2 19.4 5.7 0
557.9 559.7 562.1 567.2 576.3 587.7 602.4 618.5 634 650
667.6 684.7 701.8 719.1 738.8 764.4 796.3 837.7 891.5 960.3
1046.2 1144 1252.7 1382.6 1524.7 1652.5 1728.6 1715.2 1563 1218.3
742.4 353 119.3 41.7 16.3 3.4 0
557.9 561 564.9 571.9 582.5 595.4 612.5 631.9 650.6 672.3
697.1 725.9 758.7 797 844.1 903.9 975.8 1056.3 1139.9 1224.5
1306.8 1382.4 1452.2 1527.6 1605.4 1656.7 1648.9 1558.1 1358.6 998.9
587.4 254.4 94.5 38.3 15.5 3.6 0
557.9 563.4 570.9 582 596.7 614.1 636.3 661.9 693.5 733.1
784.9 847 915.5 994.5 1069.3 1135.2 1185.7 1221.2 1243.2 1257.6
1270.6 1276 1262 1233.6 1183.6 1085.3 921.2 696.1 453.9 259.8
140.3 80 50.5 32.1 17.9 4.4 0
557.9 565.2 576.8 592.1 611 633.7 662.7 701.8 751.5 814.1
883.2 949.2 1006.9 1048.6 1071.3 1077 1068 1044.7 1005.1 945.3
866.1 767.8 646.9 512.1 389.2 298.1 234.7 186.8 149.1 120.6
95 74 56.4 37.5 20.4 4.7 0
557.9 567.5 583.8 603.2 625.7 654.2 692.7 744.8 808.7 875.4
932.9 974.3 993.2 989.8 967.3 928 869.7 788.7 697.1 603.7
524.3 462.4 410.4 357.1 302 253.6 213.7 180.9 151.6 126
103.5 83.3 63.7 41.1 24.6 7.5 0
557.9 570.1 590.3 613.8 642 676.7 724.1 785.9 852.4 905.7
936.5 942.5 927.7 896.4 850.3 782.8 700.8 616.1 544.5 494
462.4 436 402.1 362.5 313.1 274.8 243.2 211.2 183 158.6
135.6 110.8 86.4 61.8 38 13.2 0
557.9 573.7 597.8 624.7 656 694.8 747.1 812.8 874.1 908.8
912.7 891.2 857.3 815.1 759.5 690.4 614.9 548.6 509.5 484.7
450 415.9 371.6 332.8 322.7 301 271.5 242.2 214.5 187.1
159.9 135.1 108.2 81.8 53.8 19.4 0
557.9 576 603.2 634 669.5 711.4 765.5 826.3 877.8 893.3
874.9 837.7 797.5 752.5 698.7 635 570.6 528.9 514.2 485.7
446.4 393.1 344.2 335.9 322.4 300.7 273.5 245.1 217.4 190.5
163.8 139.5 112.6 87.5 56.7 23.8 0
557.9 578.4 607.6 641.5 680.1 724.6 780.2 841.5 878.8 871.6
833.8 788 747.6 708.5 660.4 603.5 552.7 537.5 520.7 484.4
428.5 359.7 340.5 329.4 320.6 299.1 273.8 247.1 219.2 191.5
165.6 134.6 102.2 76.1 46.8 18.9 0
557.9 579.9 608.9 644.4 684.5 730.5 787.5 848.5 879.6 861.5
814.9 768 726.6 686.5 642.8 595.4 554.6 544.7 521.4 479
410.9 354.3 335.9 322.2 314.7 295.8 273.5 247.6 221.3 195.4
170.3 137.2 101.7 75.8 37.8 16 0
557.9 578.9 609.4 644.6 684.7 730.5 786.9 848.3 881.6 864.3
817.7 770.4 729 689.4 646.7 601.1 560.8 551.5 526.6 483.1
413.3 356.1 336.7 320.9 312.6 294.5 273.5 248.2 222.3 196.9
170.8 135.1 100.7 72.2 37.3 14.8 0
